Manufacturer part number: 1555606
Brand: PHOENIX CONTACT
Price: 17.60 €
Delivery time: 7 Days
Connection side A (sensors/actuators): [Other] Cable, open end
Cable length: 2 m
Sensor/actuator wiring type (category): Sensor/actuator connector (pre-fab)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1555606
Part Number
|
---|
1555606 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Cable length (m) | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|
17.60 € | 11 | 7 Days | [Other] Cable, open end | 2 | Sensor/actuator connector (pre-fab) |
Loading...
Connection side B (sensors/actuators) | plug, straight | Temperature range(°C) | -25 - +80 | Number of pins | 4 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Nominal voltage(V AC) | 250 | Thread type connection side | M12 |
Cable colour | Black | Contact material | CuSn | Contact surface | Au |
This page is Signal cable SAC-4P-MS, part number 1555606.
You can find the detail information about specifications and dimensions on part number 1555606.
Part Number |
---|
1555619 |
1555729 |
1555732 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Cable length (m) | Sensor/actuator wiring type (category) |
---|---|---|---|---|---|---|---|---|
27.50 € | 7 | 7 Days | [Other] Cable, open end | 5 | Sensor/actuator connector (pre-fab) | |||
38.50 € | 5 | 7 Days | [Female Straight] socket, straight | 5 | Sensor/actuator cable | |||
55.00 € | 4 | 43 Days | [Female Straight] socket, straight | 10 | Sensor/actuator cable |