Signal cable SAC-5P-M12MS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1501058

Part Number
1501058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

41.55 €

5 7 Days 3-25 - +80

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) plug, straight Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 48 Thread type connection side M12
Cable colour Black Contact material CuSn Contact surface Au
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Signal cable SAC-5P-M12MS, part number 1501058.
You can find the detail information about specifications and dimensions on part number 1501058.

Variation of this product

Part Number
1501003
1501029
1681622
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

31.97 €

6 7 Days 0.3-25 - +80

33.03 €

6 7 Days 0.6-25 - +80

22.35 €

9 30 Days 0.3-40 - +80

Tech Support