Manufacturer part number: 1522192
Brand: PHOENIX CONTACT
Price: 19.88 €
Delivery time: 7 Days
Connection side A (sensors/actuators): [Female Straight] socket, straight
Temperature range: -40 - +80 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1522192
Part Number
|
---|
1522192 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Temperature range (°C) | |
---|---|---|---|---|---|---|---|
19.88 € | 10 | 7 Days | [Female Straight] socket, straight | -40 - +80 |
Loading...
Connection side B (sensors/actuators) | Cable, open end | Cable length(m) | 1.5 | Number of pins | 6 |
---|---|---|---|---|---|
Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 | Thread type connection side | M8 |
Cable colour | Black | Contact material | CuZn | Contact surface | Au |
Sensor/actuator cable features | Halogen-free | Sensor/actuator wiring type (category) | Sensor/actuator cable |
This page is Signal cable SAC-6P- 1,5-PUR, part number 1522192.
You can find the detail information about specifications and dimensions on part number 1522192.
Part Number |
---|
1522244 |
1522396 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Temperature range (°C) |
---|---|---|---|---|---|---|---|
19.88 € | 10 | 7 Days | socket, right angle | -40 - +80 | |||
29.88 € | 7 | 7 Days | [Female Straight] socket, straight | -25 - +80 |