Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1522202
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | Cable, open end | Cable length(m) | 3 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +80 | Number of pins | 6 | Nominal current(A) | 1.50 |
Nominal voltage(V AC) | 30 | Thread type connection side | M8 | Cable colour | Black |
Contact material | CuZn | Contact surface | Au | Sensor/actuator cable features | Halogen-free |
Sensor/actuator wiring type (category) | Sensor/actuator cable |
This page is Signal cable SAC-6P- 3,0-PUR, part number 1522202.
You can find the detail information about specifications and dimensions on part number 1522202.
Configure
Basic Attributes
Optional Attributes