Signal cable SAC-6P-M 8MS (1522105)

Signal cable SAC-6P-M 8MS 1522105

Click on this image to zoom in.

Click on this image to zoom in.

  • Signal cable SAC-6P-M 8MS 1522105
  • Signal cable SAC-6P-M 8MS 1522105

Product Details:

Manufacturer part number: 1522105

Brand: PHOENIX CONTACT

Price: 23.55

Delivery time: 7 Days


Technical Data:

Cable length: 3 m

Temperature range: -40 - +80 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1522105

Part Number
1522105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

23.55 €

8 7 Days 3-40 - +80

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, straight Number of pins 6
Nominal current(A) 1.50 Nominal voltage(V AC) 30 Thread type connection side M8
Cable colour Black Contact material CuZn Contact surface Au
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Signal cable SAC-6P-M 8MS, part number 1522105.
You can find the detail information about specifications and dimensions on part number 1522105.

Variation of this product

Part Number
1522118
1522299
1522309
1522312
1522325
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Temperature range
(°C)

28.45 €

7 7 Days 5-40 - +80

29.88 €

7 7 Days 1.5-25 - +80

35.35 €

6 7 Days 3-25 - +80

42.65 €

5 7 Days 5-25 - +80

60.90 €

3 43 Days 10-25 - +80

Tech Support