Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424230
Part Number
|
---|
1424230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Connection (components) | Jacket material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.10 € | 7 | Quote | [Other] Cable, open end | [Other] plug, built-in | 0.5 | 8 | 1.50 | 30 | Open end cable | PVC | - |
Loading...
IP rating | IP67 | Thread type connection side | M8 | Coding | A |
---|---|---|---|---|---|
Connector standard | Sensor connector | Connector type | Plug, mount | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-DSI, plug, M8, with 0.5 m TPE litz wire, part number 1424230.
You can find the detail information about specifications and dimensions on part number 1424230.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Industrial goods
Cable length(m)
Number of pins
Nominal current(A)
Nominal voltage(V AC)
Connection (components)
Jacket material
Optional Attributes
Part Number |
---|
1456048 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Connection (components) | Jacket material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.82 € | 20 | Quote | [Other] plug, built-in | [Other] Customisable | - | 4 | 4 | 50 | Soldering | - | Yes |