Flush-type connector SACC-DSI, plug, M8, with 0.5 m TPE litz wire (1424230)

Flush-type connector SACC-DSI, plug, M8, with 0.5 m TPE litz wire 1424230

Click on this image to zoom in.

Click on this image to zoom in.

  • Flush-type connector SACC-DSI, plug, M8, with 0.5 m TPE litz wire 1424230
  • Flush-type connector SACC-DSI, plug, M8, with 0.5 m TPE litz wire 1424230

Product Details:

Manufacturer part number: 1424230

Brand: PHOENIX CONTACT

Price: 30.10

Delivery time: Quote


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Other] plug, built-in

Cable length: 0.5 m

Number of pins: 8

Nominal current: 1.50 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424230

Part Number
1424230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
Connection (components) Jacket material Industrial goods

30.10 €

7 Quote [Other] Cable, open end[Other] plug, built-in0.581.5030Open end cablePVC-

Loading...

  1. 1

Basic information

IP rating IP67 Thread type connection side M8 Coding A
Connector standard Sensor connector Connector type Plug, mount Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Flush-type connector SACC-DSI, plug, M8, with 0.5 m TPE litz wire, part number 1424230.
You can find the detail information about specifications and dimensions on part number 1424230.

Variation of this product

Part Number
1456048
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
Connection (components) Jacket material Industrial goods

24.82 €

20 Quote [Other] plug, built-in[Other] Customisable-4450Soldering-Yes

Tech Support