Manufacturer part number: 1424229
Brand: PHOENIX CONTACT
Price: 30.47 €
Delivery time: Quote
Outside diameter: - mm
Connector cross-section (max.): - mm²
Number of pins: 8
Nominal current: 1.50 A
Nominal voltage: 30 V AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424229
Part Number
|
---|
1424229 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Jacket material | |
---|---|---|---|---|---|---|---|---|---|---|---|
30.47 € | 6 | Quote | - | - | 8 | 1.50 | 30 | PVC |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
IP rating | IP67 | Thread type connection side | M8 | Coding | A |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket, build-in |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-DSI, socket, M8, with 0.5 m TPE litz wire, part number 1424229.
You can find the detail information about specifications and dimensions on part number 1424229.
Part Number |
---|
1453449 |
1453452 |
1453465 |
1456080 |
1456093 |
1456103 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Jacket material |
---|---|---|---|---|---|---|---|---|---|---|---|
16.42 € | 12 | Quote | 1.15 | 0.25 | 3 | 4 | 60 | TPE | |||
18.32 € | 10 | Quote | 1.15 | 0.25 | 4 | 4 | 60 | TPE | |||
22.07 € | 9 | Quote | - | 0.14 | 6 | 1.50 | 30 | TPE | |||
17.00 € | 11 | Quote | 1.30 | 0.25 | 3 | 4 | 60 | TPE | |||
19.69 € | 10 | Quote | 1.30 | 0.25 | 4 | 4 | 60 | TPE | |||
24.18 € | 8 | Quote | - | - | 6 | 1.50 | 30 | TPE |