Flush-type connector SACC-E, plug, M12, with 0.5 m PVC litz wire (1556304)

Flush-type connector SACC-E, plug, M12, with 0.5 m PVC litz wire 1556304

Click on this image to zoom in.

Click on this image to zoom in.

  • Flush-type connector SACC-E, plug, M12, with 0.5 m PVC litz wire 1556304
  • Flush-type connector SACC-E, plug, M12, with 0.5 m PVC litz wire 1556304

Product Details:

Manufacturer part number: 1556304

Brand: PHOENIX CONTACT

Price: 45.51

Delivery time: 91 Days


Technical Data:

Number of pins: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1556304

Part Number
1556304
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

45.51 €

4 91 Days 17

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Cable length(m) 0.5
Outside diameter(mm) 1.10 Connector cross-section (max.)(mm²) 0.14 Nominal current(A) 1.50
Nominal voltage(V AC) 30 IP rating IP67 Thread type connection side M12
Coding A Connection (components) Open end cable Connector standard Sensor connector
Connector type Plug, mount Jacket material TPE Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Flush-type connector SACC-E, plug, M12, with 0.5 m PVC litz wire, part number 1556304.
You can find the detail information about specifications and dimensions on part number 1556304.

Variation of this product

Part Number
1556265
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins

37.59 €

5 91 Days 12

Tech Support