Manufacturer part number: 1556252
Brand: PHOENIX CONTACT
Price: 41.40 €
Delivery time: 7 Days
Number of pins: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1556252
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.10 | Connector cross-section (max.)(mm²) | 0.14 | Nominal current(A) | 1.50 |
Nominal voltage(V AC) | 30 | IP rating | IP67 | Thread type connection side | M12 |
Coding | A | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket, build-in | Jacket material | TPE | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-E, socket, M12, with 0.5 m TPE litz wire, part number 1556252.
You can find the detail information about specifications and dimensions on part number 1556252.
Part Number |
---|
1556294 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
52.11 € | 4 | 91 Days | 17 |