Manufacturer part number: 1424231
Brand: PHOENIX CONTACT
Price: 30.47 €
Delivery time: 33 Days
Connector cross-section (max.): - mm²
Number of pins: 8
Nominal current: 1.50 A
Coding: A
Jacket material: PVC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424231
Part Number
|
---|
1424231 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Coding | Jacket material | |
---|---|---|---|---|---|---|---|---|---|---|
30.47 € | 6 | 33 Days | - | 8 | 1.50 | A | PVC |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 30 | IP rating | IP67 | Thread type connection side | M8 |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Socket, build-in |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-E, socket, M8, with 0.5 m TPE litz wire, part number 1424231.
You can find the detail information about specifications and dimensions on part number 1424231.
Part Number |
---|
1424233 |
1542677 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Coding | Jacket material |
---|---|---|---|---|---|---|---|---|---|---|
20.80 € | 9 | 33 Days | - | 5 | 3 | B | PUR | |||
21.70 € | 9 | 7 Days | 0.14 | 6 | 1.50 | A | TPE |