Manufacturer part number: 1440999
Brand: PHOENIX CONTACT
Price: 17.32 €
Delivery time: 67 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1440999
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.20 | Connector cross-section (max.)(mm²) | 0.34 | Number of pins | 5 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M12 | Coding | B | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Plug, mount | Jacket material | TPE |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-SQ, plug, M12, B-coded, with 0.5 m TPE litz wire, part number 1440999.
You can find the detail information about specifications and dimensions on part number 1440999.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
1441668 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
16.58 € | 11 | 67 Days |