Manufacturer part number: 1441587
Brand: PHOENIX CONTACT
Price: 32.21 €
Delivery time: 91 Days
Outside diameter: 1.10 mm
Connector cross-section (max.): 0.14 mm²
Number of pins: 12
Nominal current: 1.50 A
Nominal voltage: 30 V AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1441587
Part Number
|
---|
1441587 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Coding | |
---|---|---|---|---|---|---|---|---|---|---|---|
32.21 € | 6 | 91 Days | 1.10 | 0.14 | 12 | 1.50 | 30 | A |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
IP rating | IP67 | Thread type connection side | M12 | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Plug, mount | Jacket material | TPE |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACC-SQ, plug, M12, with 0.5 m TPE litz wire, part number 1441587.
You can find the detail information about specifications and dimensions on part number 1441587.
Part Number |
---|
1419784 |
1441600 |
1441626 |
1441642 |
1441684 |
1441707 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Coding |
---|---|---|---|---|---|---|---|---|---|---|---|
16.05 € | 12 | 67 Days | 1.20 | 0.34 | 4 | 4 | 250 | A | |||
39.76 € | 5 | 91 Days | 1.10 | 0.14 | 17 | 1.50 | 30 | A | |||
15.73 € | 12 | 67 Days | 1.20 | 0.34 | 4 | 4 | 250 | D | |||
16.90 € | 11 | 67 Days | 1.20 | 0.34 | 5 | 4 | 60 | A | |||
19.69 € | 10 | 91 Days | 1.15 | 0.25 | 8 | 2 | 30 | A | |||
31.94 € | 6 | 91 Days | 1.10 | 0.14 | 12 | 1.50 | 30 | A |