Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire (1441590)

Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire 1441590

Click on this image to zoom in.

Click on this image to zoom in.

  • Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire 1441590
  • Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire 1441590
  • Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire 1441590
  • Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire 1441590
  • Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire 1441590

Product Details:

Manufacturer part number: 1441590

Brand: PHOENIX CONTACT

Price: 41.29

Delivery time: 91 Days


Technical Data:

Outside diameter: 1.20 mm

Connector cross-section (max.): 0.14 mm²

Number of pins: 12

Nominal current: 1.50 A

Nominal voltage: 30 V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1441590

Part Number
1441590
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)

41.29 €

5 91 Days 1.200.14121.5030

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Cable length(m) 0.5
IP rating IP67 Thread type connection side M12 Coding A
Connection (components) Open end cable Connector standard Sensor connector Connector type Socket, build-in
Jacket material TPE Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Flush-type connector SACC-SQ, socket, M12, with 0.5 m TPE litz wire, part number 1441590.
You can find the detail information about specifications and dimensions on part number 1441590.

Variation of this product

Part Number
1419797
1441613
1441655
1441697
1441710
1441736
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)

16.32 €

12 53 Days 1.200.3444250

51.59 €

4 91 Days 1.100.14171.5030

17.16 €

11 7 Days 1.200.345460

25.45 €

8 7 Days 1.150.258230

40.60 €

5 91 Days 1.100.14121.5030

50.58 €

4 91 Days 1.100.14171.5030

Tech Support