Installation plug-in connectors SACC-CI-M12FS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411976
1424197
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Nominal current
(A)
Nominal voltage
(V AC)

4.87 €

100 7 Days 5460

36.70 €

20 49 Days 171.5030

Loading...

  1. 1

Basic information

IP rating IP67 Thread type connection side M12 Coding A
Connection (components) Soldering Contact material CuZn Contact surface Au
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support