Installation plug-in connectors SACC-E-M12FS, with 0.5 m TPE litz wire (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1458855
1555448
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coding Contact surface

31.42 €

6 67 Days -Ni/Au

31.42 €

6 67 Days AAu

Loading...

  1. 1

Basic information

Cable length(m) 0.5 Number of pins 4 Nominal current(A) 4
Nominal voltage(V AC) 250 IP rating IP67 Thread type connection side M12
Connection (components) Open end cable Contact material CuZn Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support