Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1693733
Part Number
|
---|
1693733 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Number of pins | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Connector standard | Connector type | Contact material | Contact surface | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.17 € | 2 | 7 Days | [Other] Cable, open end | socket, right angle | 10 | 12 | 125 | IP67 | M16 | - | Sensor connector | Socket, right angle | - | - | Sensor/actuator cable |
Loading...
Connection (components) | Open end cable | Jacket material | PUR |
---|
This page is Master cable, part number 1693733.
You can find the detail information about specifications and dimensions on part number 1693733.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Coding
Contact material
Contact surface
Connection side B (sensors/actuators)
Cable length(m)
Number of pins
Nominal voltage(V AC)
IP rating
Thread type connection side
Connector standard
Connector type
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1407822 |
1407823 |
1693681 |
1693694 |
1693746 |
1693759 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Number of pins | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Connector standard | Connector type | Contact material | Contact surface | Sensor/actuator wiring type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.75 € | 6 | 43 Days | socket, right angle | [Other] Cable, open end | - | 8 | 30 | IP65 | M12 | A | - | - | CuZn | Ni/Au | Sensor/actuator connector (pre-fab) | |||
47.00 € | 4 | 7 Days | socket, right angle | [Other] Cable, open end | - | 8 | 30 | IP65 | M12 | A | - | - | CuZn | Ni/Au | Sensor/actuator connector (pre-fab) | |||
90.71 € | 3 | 7 Days | [Other] Cable, open end | socket, right angle | 5 | 8 | 125 | IP67 | M8 | - | Sensor connector | Socket, right angle | - | - | Sensor/actuator cable | |||
130.84 € | 2 | 40 Days | [Other] Cable, open end | socket, right angle | 10 | 8 | 125 | IP67 | M8 | - | Sensor connector | Socket, right angle | - | - | Sensor/actuator cable | |||
109.51 € | 2 | 7 Days | [Other] Cable, open end | socket, right angle | 5 | 14 | 125 | IP67 | M8 | - | Sensor connector | Socket, right angle | - | - | Sensor/actuator cable | |||
162.94 € | 2 | 7 Days | [Other] Cable, open end | socket, right angle | 10 | 14 | 125 | IP67 | M8 | - | Sensor connector | Socket, right angle | - | - | Sensor/actuator cable |