Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1407820 |
1407821 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Number of pins | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Connector standard | Connector type | Contact material | Contact surface | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.75 € | 6 | 7 Days | socket, right angle | [Other] Cable, open end | - | 6 | 30 | IP65 | M12 | A | - | - | CuZn | Ni/Au | Sensor/actuator connector (pre-fab) | |||
47.00 € | 4 | 43 Days | socket, right angle | [Other] Cable, open end | - | 6 | 30 | IP65 | M12 | A | - | - | CuZn | Ni/Au | Sensor/actuator connector (pre-fab) |
Loading...
Connection (components) | Open end cable | Jacket material | PUR |
---|
Configure
Basic Attributes
Connection side B (sensors/actuators)
Cable length(m)
Connector standard
Connector type
Connection side A (sensors/actuators)
Number of pins
Nominal voltage(V AC)
IP rating
Thread type connection side
Coding
Contact material
Contact surface
Sensor/actuator wiring type (category)
Optional Attributes