Manufacturer part number: 1542907
Brand: PHOENIX CONTACT
Price: 30.60 €
Delivery time: 7 Days
Allowable Voltage: 60 V
Number of pins: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1542907
Allowable Current(A) | 4 | Protection function (environmentally resistant) | IP67 | Connector cross section(mm²) | 0.50 |
---|---|---|---|---|---|
Coding | A | Connection (components) | Screw terminal | Thread type connection side | M8 |
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector |
Connector type | Socket, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Plug-in connector SACC-M 8FS, part number 1542907.
You can find the detail information about specifications and dimensions on part number 1542907.
Part Number |
---|
1542910 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Voltage (V) | Number of pins |
---|---|---|---|---|---|---|---|
31.89 € | 6 | 7 Days | 30 | 4 |