Manufacturer part number: 1456226
Brand: PHOENIX CONTACT
Price: 46.44 €
Delivery time: 7 Days
Allowable Current: 9 A
Connector cross section: 2.5 mm²
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1456226
Allowable Voltage(V) | 300 | Protection function (environmentally resistant) | IP67 | Coding | A |
---|---|---|---|---|---|
Connection (components) | Screw terminal | Thread type connection side | 7/8" | Connection side A (sensors/actuators) | plug, straight |
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Plug, straight |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Plug-in connector SACC-MINMS, part number 1456226.
You can find the detail information about specifications and dimensions on part number 1456226.
Part Number |
---|
1456213 |
1456239 |
1521287 |
1521290 |
1521326 |
1521339 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Current (A) | Connector cross section (mm²) | Number of pins |
---|---|---|---|---|---|---|---|---|
46.44 € | 4 | 7 Days | 9 | 2.5 | 5 | |||
46.44 € | 4 | 7 Days | 9 | 2.5 | 5 | |||
33.38 € | 6 | 7 Days | 4 | 1.5 | 3 | |||
33.38 € | 6 | 7 Days | 4 | 1.5 | 3 | |||
35.31 € | 6 | 7 Days | 9 | 1.5 | 4 | |||
35.31 € | 6 | 7 Days | 9 | 1.5 | 4 |