Plug-in connector SACC-MS (1542952)

Plug-in connector SACC-MS 1542952

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug-in connector SACC-MS 1542952
  • Plug-in connector SACC-MS 1542952
  • Plug-in connector SACC-MS 1542952
  • Plug-in connector SACC-MS 1542952
  • Plug-in connector SACC-MS 1542952
  • Plug-in connector SACC-MS 1542952

Product Details:

Manufacturer part number: 1542952

Brand: PHOENIX CONTACT

Price: 13.80

Delivery time: 7 Days


Technical Data:

Allowable Current: 4 A

Allowable Voltage: 250 V

Outside diameter: - mm

Connector cross section: 0.75 mm²

Temperature range: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1542952

Part Number
1542952
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Connection (components)

13.80 €

14 7 Days 4250-0.75-4Screw terminal

Loading...

  1. 1

Basic information

Protection function (environmentally resistant) IP67 Coding A Thread type connection side M12
Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Plug-in connector SACC-MS, part number 1542952.
You can find the detail information about specifications and dimensions on part number 1542952.

Variation of this product

Part Number
1542965
1542978
1543016
1559592
1559602
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Connection (components)

16.85 €

11 7 Days 460-0.75-5Screw terminal

16.85 €

11 7 Days 460-0.75-5Screw terminal

19.74 €

10 7 Days 460-0.75-5Screw terminal

42.22 €

5 7 Days 1.5301.050.14-25 - +8512Quick-connect

48.26 €

4 7 Days 1.5301.050.14-25 - +8517Quick-connect

Tech Support