Sensor / actuator cable SAC-12 P-3,0-35 T

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1430174

Part Number
1430174
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.05 €

3 Quote

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Cable, open end Cable length(m) 3
Temperature range(°C) -40 - +80 Number of pins 12 Nominal current(A) 1.50
Nominal voltage(V AC) 30 Thread type connection side M12 Cable colour Black
Contact material CuZn Contact surface Au Sensor/actuator cable features Shielded
Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Sensor / actuator cable SAC-12 P-3,0-35 T, part number 1430174.
You can find the detail information about specifications and dimensions on part number 1430174.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360