Manufacturer part number: 1430129
Brand: PHOENIX CONTACT
Price: 57.25 €
Delivery time: Quote
Connection side B (sensors/actuators): socket, straight
Connector type: Socket, straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430129
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 1.5 | Outside diameter(mm) | 1 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 12 | Nominal current(A) | 1.50 |
Nominal voltage(V AC) | 30 | IP rating | IP65 | Thread type connection side | M12 |
Coding | A | Cable colour | Black | Connection (components) | Open end cable |
Connector standard | Sensor connector | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-12P- 1,5-35T, part number 1430129.
You can find the detail information about specifications and dimensions on part number 1430129.
Part Number |
---|
1430161 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Connector type |
---|---|---|---|---|---|---|---|
57.25 € | 4 | 98 Days | socket, right angle | Socket, right angle |