Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430679
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 5 | Outside diameter(mm) | 1 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 12 | Nominal current(A) | 1.50 |
Nominal voltage(V AC) | 30 | IP rating | IP65 | Thread type connection side | M12 |
Coding | A | Connection (components) | Open end cable | Connector standard | Sensor connector |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-12P- 5,0-PUR, part number 1430679.
You can find the detail information about specifications and dimensions on part number 1430679.
Part Number |
---|
1430637 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Connector type |
---|---|---|---|---|---|---|---|
72.15 € | 3 | 7 Days | socket, straight | Socket, straight |