Sensor / Actuator cable SAC-12P, Plug angled (1430572)

Sensor / Actuator cable SAC-12P, Plug angled 1430572

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / Actuator cable SAC-12P, Plug angled 1430572
  • Sensor / Actuator cable SAC-12P, Plug angled 1430572

Product Details:

Manufacturer part number: 1430572

Brand: PHOENIX CONTACT

Price: 45.20

Delivery time: 7 Days


Technical Data:

Cable length: 1.5 m

Outside diameter: - mm

Connector cross-section (max.): - mm²

Temperature range: -40 - +80 °C

IP rating: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1430572

Part Number
1430572
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
IP rating Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features

45.20 €

5 7 Days 1.5---40 - +80--Black---CuZn-AuHalogen-free

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, right angle Number of pins 12
Nominal current(A) 1.50 Nominal voltage(V AC) 30 Thread type connection side M12
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / Actuator cable SAC-12P, Plug angled, part number 1430572.
You can find the detail information about specifications and dimensions on part number 1430572.

Variation of this product

Part Number
1430080
1430598
1554814
1554827
1554830
1554843
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
IP rating Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features

57.25 €

4 7 Days 1.510.14-IP65ABlackOpen end cableSensor connectorPlug, right angle-PUR--

72.15 €

3 7 Days 510.14-IP65A-Open end cableSensor connectorPlug, right angle-PUR--

38.30 €

5 7 Days 1.5-0.14-IP65ABlackOpen end cableSensor connectorPlug, right angle-PVC--

42.95 €

5 7 Days 3-0.14-IP65ABlackOpen end cableSensor connectorPlug, right angle-PVC--

49.15 €

4 7 Days 5-0.14-IP65ABlackOpen end cableSensor connectorPlug, right angle-PVC--

64.65 €

3 46 Days 10-0.14-IP65ABlackOpen end cableSensor connectorPlug, right angle-PVC--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360