Manufacturer part number: 1430190
Brand: PHOENIX CONTACT
Price: 135.45 €
Delivery time: 7 Days
Connection side B (sensors/actuators): socket, right angle
Connector type: Socket, right angle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430190
Connection side A (sensors/actuators) | Cable, open end | Cable length(m) | 10 | Outside diameter(mm) | 1 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Number of pins | 12 | Nominal current(A) | 1.50 |
Nominal voltage(V AC) | 30 | IP rating | IP65 | Thread type connection side | M12 |
Coding | A | Cable colour | Black | Connection (components) | Open end cable |
Connector standard | Sensor connector | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-12P-10,0-35T, part number 1430190.
You can find the detail information about specifications and dimensions on part number 1430190.
Part Number |
---|
1430158 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Connector type |
---|---|---|---|---|---|---|---|
135.45 € | 2 | 7 Days | socket, straight | Socket, straight |