Sensor / actuator cable SAC-17 P, Plug angled (1430242)

Sensor / actuator cable SAC-17 P, Plug angled 1430242

Product Details:

Manufacturer part number: 1430242

Brand: PHOENIX CONTACT

Price: 75.68

Delivery time: 7 Days


Technical Data:

Cable length: 1.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1430242

Part Number
1430242
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

75.68 €

3 7 Days 1.5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, right angle Temperature range(°C) -40 - +80
Number of pins 17 Nominal current(A) 1.50 Nominal voltage(V AC) 30
Thread type connection side M12 Cable colour Black Contact material CuZn
Contact surface Au Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator cable SAC-17 P, Plug angled, part number 1430242.
You can find the detail information about specifications and dimensions on part number 1430242.

Variation of this product

Part Number
1430271
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

184.90 €

1 7 Days 10

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360