Manufacturer part number: 1430239
Brand: PHOENIX CONTACT
Price: 184.90 €
Delivery time: 7 Days
Connection side A (sensors/actuators): [Other] Cable, open end
Cable length: 10 m
Temperature range: -40 - +80 °C
Sensor/actuator cable features: Shielded
Sensor/actuator wiring type (category): Sensor/actuator connector (pre-fab)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430239
Part Number
|
---|
1430239 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Cable length (m) | Temperature range (°C) | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|
184.90 € | 1 | 7 Days | [Other] Cable, open end | 10 | -40 - +80 | Shielded | Sensor/actuator connector (pre-fab) | - |
Loading...
Connection side B (sensors/actuators) | plug, straight | Number of pins | 17 | Nominal current(A) | 1.50 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 30 | Thread type connection side | M12 | Cable colour | Black |
Contact material | CuZn | Contact surface | Au |
This page is Sensor / actuator cable SAC-17 P, Plug straight, part number 1430239.
You can find the detail information about specifications and dimensions on part number 1430239.
Configure
Basic Attributes
Sensor/actuator wiring type (category) 2
Connection side A (sensors/actuators)
Cable length(m)
Temperature range(°C)
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1402421 |
1402422 |
1430213 |
1430705 |
1430718 |
1555295 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Cable length (m) | Temperature range (°C) | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 |
---|---|---|---|---|---|---|---|---|---|---|---|
177.05 € | 2 | 7 Days | [Female Straight] socket, straight | 5 | -30 - +80 | Shielded | Sensor/actuator cable | PUR | |||
241.30 € | 1 | 7 Days | [Female Straight] socket, straight | 10 | -30 - +80 | Shielded | Sensor/actuator cable | PUR | |||
94.95 € | 2 | 7 Days | [Other] Cable, open end | 3 | -40 - +80 | Shielded | Sensor/actuator connector (pre-fab) | - | |||
74.60 € | 3 | 7 Days | [Other] Cable, open end | 3 | -40 - +80 | Halogen-free | Sensor/actuator connector (pre-fab) | - | |||
93.40 € | 2 | 7 Days | [Other] Cable, open end | 5 | -40 - +80 | Halogen-free | Sensor/actuator connector (pre-fab) | - | |||
82.40 € | 3 | 7 Days | [Other] Cable, open end | 10 | -5 - +80 | - | Sensor/actuator connector (pre-fab) | - |