Manufacturer part number: 1430323
Brand: PHOENIX CONTACT
Price: 75.68 €
Delivery time: Quote
Connection side A (sensors/actuators): socket, right angle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430323
Connection side B (sensors/actuators) | Cable, open end | Cable length(m) | 1.5 | Temperature range(°C) | -40 - +80 |
---|---|---|---|---|---|
Number of pins | 17 | Nominal current(A) | 1.50 | Nominal voltage(V AC) | 30 |
Thread type connection side | M12 | Cable colour | Black | Contact material | CuZn |
Contact surface | Au | Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator cable |
This page is Sensor / actuator cable SAC-17 P-1,5-35 T, part number 1430323.
You can find the detail information about specifications and dimensions on part number 1430323.
Part Number |
---|
1430284 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) |
---|---|---|---|---|---|---|
75.68 € | 3 | Quote | [Female Straight] socket, straight |