Manufacturer part number: 1410757
Brand: PHOENIX CONTACT
Price: 31.18 €
Delivery time: Quote
Connection side A (sensors/actuators): [Female Straight] Superseal socket, straight
Cable length: 0.3 m
Contact material: -
Sensor/actuator wiring type (category): Sensor/actuator cable
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1410757
Part Number
|
---|
1410757 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Cable length (m) | Contact material | Sensor/actuator wiring type (category) | |
---|---|---|---|---|---|---|---|---|---|
31.18 € | 6 | Quote | [Female Straight] Superseal socket, straight | 0.3 | - | Sensor/actuator cable |
Loading...
Connection side B (sensors/actuators) | Superseal plug, straight | Temperature range(°C) | -40 - +80 | Number of pins | 2 |
---|---|---|---|---|---|
Nominal current(A) | 8 | Nominal voltage(V AC) | 24 | Cable colour | Black |
Sensor/actuator cable features | Halogen-free | Sensor/actuator wiring type (category) 2 | PUR |
This page is Sensor / actuator cable SAC-2P-SUSMS, part number 1410757.
You can find the detail information about specifications and dimensions on part number 1410757.
Part Number |
---|
1410753 |
1410755 |
1410756 |
1410759 |
1410760 |
1410761 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Cable length (m) | Contact material | Sensor/actuator wiring type (category) |
---|---|---|---|---|---|---|---|---|---|
22.00 € | 9 | Quote | [Other] Cable, open end | 3 | CuZn | Sensor/actuator connector (pre-fab) | |||
26.50 € | 7 | Quote | [Other] Cable, open end | 5 | CuZn | Sensor/actuator connector (pre-fab) | |||
37.75 € | 5 | Quote | [Other] Cable, open end | 10 | CuZn | Sensor/actuator connector (pre-fab) | |||
31.85 € | 6 | Quote | [Female Straight] Superseal socket, straight | 0.6 | - | Sensor/actuator cable | |||
33.88 € | 6 | Quote | [Female Straight] Superseal socket, straight | 1.5 | - | Sensor/actuator cable | |||
37.25 € | 5 | Quote | [Female Straight] Superseal socket, straight | 3 | - | Sensor/actuator cable |