Sensor / Actuator cable SAC-3P- 1,5-PVC (1438684)

Sensor / Actuator cable SAC-3P- 1,5-PVC 1438684

Product Details:

Manufacturer part number: 1438684

Brand: PHOENIX CONTACT

Price: 11.60

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] A type solenoid connector

Cable length: - m

Connector cross-section (max.): 0.5 mm²

Temperature range: - °C

Number of pins: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1438684

Part Number
1438684
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
Thread type connection side Cable colour Connection (components) Connector type Contact material Contact surface Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Industrial goods

11.60 €

16 7 Days [Other] A type solenoid connector-0.5------Open end cablePlug, right angle----Yes

Loading...

  1. 1

Basic information

Connection side B (sensors/actuators) Cable, open end

This page is Sensor / Actuator cable SAC-3P- 1,5-PVC, part number 1438684.
You can find the detail information about specifications and dimensions on part number 1438684.

Variation of this product

Part Number
1415870
1415872
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Cable length
(m)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
Thread type connection side Cable colour Connection (components) Connector type Contact material Contact surface Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Industrial goods

10.15 €

18 7 Days [Female Straight] socket, straight1.5--40 - +803448M8Black--CuSnAuSensor/actuator cablePVC-

10.15 €

18 30 Days socket, right angle1.5--40 - +803448M8Black--CuSnAuSensor/actuator cablePVC-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360