Manufacturer part number: 1414452
Brand: PHOENIX CONTACT
Price: 12.20 €
Delivery time: 30 Days
Nominal voltage: 250 V AC
Thread type connection side: M12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1414452
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | Cable, open end | Cable length(m) | 3 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +80 | Number of pins | 3 | Nominal current(A) | 4 |
Cable colour | Black | Contact material | CuSn | Contact surface | Au |
Sensor/actuator wiring type (category) | Sensor/actuator cable | Sensor/actuator wiring type (category) 2 | PVC |
This page is Sensor / actuator cable SAC-3P- 3,0-PVC, part number 1414452.
You can find the detail information about specifications and dimensions on part number 1414452.
Part Number |
---|
1415871 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V AC) | Thread type connection side |
---|---|---|---|---|---|---|---|
11.35 € | 17 | 7 Days | 48 | M8 |