Sensor / Actuator cable SAC-3P- 5,0-PUR (1435409)

Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409
  • Sensor / Actuator cable SAC-3P- 5,0-PUR 1435409

Product Details:

Manufacturer part number: 1435409

Brand: PHOENIX CONTACT

Price: 20.90

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): [Other] B/BD type solenoid connector

Connection side B (sensors/actuators): [Other] Cable, open end

Cable length: - m

Outside diameter: - mm

Connector cross-section (max.): 0.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1435409

Part Number
1435409
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator wiring type (category) Industrial goods

20.90 €

9 7 Days [Other] B/BD type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle----Yes

Loading...

  1. 1

This page is Sensor / Actuator cable SAC-3P- 5,0-PUR, part number 1435409.
You can find the detail information about specifications and dimensions on part number 1435409.

Variation of this product

Part Number
1435001
1435250
1435551
1435700
1519875
1521737
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)
IP rating Thread type connection side Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator wiring type (category) Industrial goods

20.90 €

9 7 Days [Other] A type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle----Yes

20.90 €

9 7 Days [Other] B/BD type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle----Yes

20.90 €

9 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle----Yes

20.90 €

9 7 Days [Other] C type solenoid connector[Other] Cable, open end--0.5--------Open end cable-Plug, right angle----Yes

15.95 €

12 43 Days [Female Straight] socket, straight[Other] Cable, open end5---40 - +803448-M8-Black---CuSn-AuSensor/actuator connector (pre-fab)-

28.75 €

7 7 Days [Other] Cable, open endsocket, straight51.170.25-3460IP65M8ABlackOpen end cableSensor connectorSocket, straight-PUR-Sensor/actuator connector (pre-fab)-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360