Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1403253
Part Number
|
---|
1403253 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Cable length (m) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Thread type connection side | Cable colour | Connection (components) | Connector type | Contact material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.95 € | 15 | 7 Days | socket, right angle | 5 | - | -40 - +80 | 3 | 4 | 48 | M8 | Black | - | - | CuSn | Au | - | Sensor/actuator cable | PVC | - |
Loading...
Connection side B (sensors/actuators) | Cable, open end |
---|
This page is Sensor / actuator cable SAC-3P- 5,0-PVC, part number 1403253.
You can find the detail information about specifications and dimensions on part number 1403253.
Configure
Basic Attributes
Connector cross-section (max.)(mm²)
Connection (components)
Connector type
Sensor/actuator cable features
Industrial goods
Connection side A (sensors/actuators)
Cable length(m)
Temperature range(°C)
Number of pins
Nominal current(A)
Nominal voltage(V AC)
Thread type connection side
Cable colour
Contact material
Contact surface
Sensor/actuator wiring type (category)
Sensor/actuator wiring type (category) 2
Optional Attributes
Part Number |
---|
1400505 |
1439502 |
1505326 |
1508174 |
1508459 |
1510748 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Cable length (m) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | Thread type connection side | Cable colour | Connection (components) | Connector type | Contact material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.20 € | 13 | 30 Days | [Female Straight] socket, straight | 5 | - | -40 - +80 | 3 | 4 | 250 | M12 | Black | - | - | CuSn | Au | - | Sensor/actuator cable | PVC | - | |||
16.15 € | 12 | 7 Days | [Other] A type solenoid connector | - | 0.5 | - | - | - | - | - | - | Open end cable | Plug, right angle | - | - | - | - | - | Yes | |||
19.70 € | 10 | 7 Days | socket, right angle | 5 | - | -25 - +80 | 3 | 4 | 24 | M12 | Black | - | - | CuSn | Au | + LED | Sensor/actuator cable | - | - | |||
18.50 € | 10 | 7 Days | socket, right angle | 5 | - | -25 - +80 | 3 | 4 | 24 | M8 | Black | - | - | CuSn | Au | + LED | Sensor/actuator cable | - | - | |||
- | 17.99 € | 1 | Available | 8 Days | [Female Straight] socket, straight | 5 | - | -25 - +80 | 3 | 4 | 24 | M12 | Black | - | - | CuSn | Au | + LED | Sensor/actuator cable | - | - | |
12.95 € | 15 | 7 Days | [Female Straight] socket, straight | 5 | - | -25 - +80 | 3 | 4 | 48 | M8 | Black | - | - | CuSn | Au | - | Sensor/actuator cable | - | - |