• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Sensor / actuator cable SAC-3P, Plug straight (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1434895
1435140
1435292
1435441
1435593
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins IP rating Coding Cable colour Connector standard Connector type Jacket material Sensor/actuator wiring type (category) Industrial goods

21.50 €

9 7 Days plug, straight[Other] A type solenoid connector0.61.500.53IP65ABlackSensor connectorPlug, right anglePURSensor/actuator connector (pre-fab)Yes

21.50 €

9 47 Days plug, straight[Other] BI type solenoid connector0.61.500.53IP65ABlackSensor connectorPlug, right anglePURSensor/actuator connector (pre-fab)Yes

21.50 €

9 7 Days plug, straight[Other] B/BD type solenoid connector0.61.500.53IP65ABlackSensor connectorPlug, right anglePURSensor/actuator connector (pre-fab)Yes

21.50 €

9 7 Days plug, straight[Other] C type solenoid connector0.61.500.53IP65ABlackSensor connectorPlug, right anglePURSensor/actuator connector (pre-fab)Yes

21.50 €

9 7 Days plug, straight[Other] CI type solenoid connector0.61.500.53IP65ABlackSensor connectorPlug, right anglePURSensor/actuator connector (pre-fab)Yes

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V AC) 24 Thread type connection side M12

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360