Sensor / actuator cable SAC-3P, Plug straight M8 (1415862)

Sensor / actuator cable SAC-3P, Plug straight M8 1415862

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Sensor / actuator cable SAC-3P, Plug straight M8 1415862
  • Volume Discount

Product Details:

Manufacturer part number: 1415862

Brand: PHOENIX CONTACT

Price: 11.95

Delivery time: 30 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Male Straight] plug, straight

Cable length: 3 m

Cable diameter: - mm

Outside diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415862

Part Number
1415862
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Thread type connection side Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Type (misc.) Industrial goods

11.95 €

16 30 Days [Other] Cable, open end[Male Straight] plug, straight3-----40 - +803-48--M8-Black---CuSn-Au-Sensor/actuator connector (pre-fab)PVC--

Loading...

  1. 1

Basic information

Nominal current(A) 4

This page is Sensor / actuator cable SAC-3P, Plug straight M8, part number 1415862.
You can find the detail information about specifications and dimensions on part number 1415862.

Variation of this product

Part Number
1415861
1415863
1415877
1415878
1415879
1415880
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Thread type connection side Coding Cable colour Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2 Type (misc.) Industrial goods

10.45 €

18 7 Days [Other] Cable, open end[Male Straight] plug, straight1.5-----40 - +803-48--M8-Black---CuSn-Au-Sensor/actuator connector (pre-fab)PVC--

13.95 €

14 7 Days [Other] Cable, open end[Male Straight] plug, straight5-----40 - +803-48--M8-Black---CuSn-Au-Sensor/actuator connector (pre-fab)PVC--

18.14 €

11 7 Days [Female Straight] socket, straight[Male Straight] plug, straight0.3-----40 - +803-48--M8-Black---CuSn-Au-Sensor/actuator cablePVC--

18.38 €

10 7 Days [Female Straight] socket, straight[Male Straight] plug, straight0.6-----40 - +803-48--M8-Black---CuSn-Au-Sensor/actuator cablePVC--

19.10 €

10 30 Days [Female Straight] socket, straight[Male Straight] plug, straight1.5-----40 - +803-48--M8-Black---CuSn-Au-Sensor/actuator cablePVC--

20.30 €

9 7 Days [Female Straight] socket, straight[Male Straight] plug, straight3-----40 - +803-48--M8-Black---CuSn-Au-Sensor/actuator cablePVC--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360