Manufacturer part number: 1569401
Brand: PHOENIX CONTACT
Price: 50.30 €
Delivery time: 7 Days
Cable length: 5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1569401
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Outside diameter(mm) | 0.98 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Temperature range(°C) | -25 - +90 | Number of pins | 4 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M12 | Coding | D | Cable colour | Blue |
Connection (components) | Open end cable | Connector standard | Bus connector | Connector type | Plug, straight |
Jacket material | PUR | Seal type | Speedcon | Sensor/actuator cable features | Halogen-free |
Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-4P, Plug straight M12, D-coded, part number 1569401.
You can find the detail information about specifications and dimensions on part number 1569401.
Part Number |
---|
1569391 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
34.40 € | 6 | 7 Days | 2 |