Bus system cable SAC-4P, Plug straight M12, D-coded, Plug straight M12, D-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1524381
1524404
1569456
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
Cable colour Seal type Sensor/actuator cable features

71.35 €

3 7 Days 51.550.34-40 - +10548VioletScrew-onShielded

118.85 €

2 7 Days 151.550.34-40 - +10548VioletScrew-onShielded

52.90 €

4 7 Days 10.980.14-25 - +9060BlueSpeedconHalogen-free

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) plug, straight Number of pins 4
Nominal current(A) 4 IP rating IP67 Thread type connection side M12
Coding D Connector standard Bus connector Connector type Plug, straight
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support