Bus system cable SAC-4P, Socket straight M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1543304
1543317
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

47.10 €

4 43 Days 5

78.10 €

3 7 Days 10

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, straight Outside diameter(mm) 0.97
Connector cross-section (max.)(mm²) 0.14 Temperature range(°C) -40 - +105 Number of pins 4
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M8 Coding A Cable colour Violet
Connection (components) Open end cable Connector standard Bus connector Connector type Socket, straight
Jacket material PUR Seal type Screw-on Sensor/actuator cable features Shielded
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support