Manufacturer part number: 1518287
Brand: PHOENIX CONTACT
Price: 52.60 €
Delivery time: 7 Days
Cable length: 2 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1518287
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | socket, straight | Outside diameter(mm) | 1.95 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +105 | Number of pins | 5 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M12 | Coding | A | Cable colour | Violet |
Connector standard | Bus connector | Connector type | Socket, straight | Jacket material | PUR |
Seal type | Screw-on | Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-5P, Plug straight M12 SPEEDCON, A-coded, Socket straight M12 SPEEDCON, A-coded, part number 1518287.
You can find the detail information about specifications and dimensions on part number 1518287.
Part Number |
---|
1518258 |
1518261 |
1518274 |
1518290 |
1518313 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
44.44 € | 5 | 7 Days | 0.3 | |||
45.40 € | 5 | 7 Days | 0.5 | |||
47.80 € | 4 | 7 Days | 1 | |||
67.00 € | 3 | 7 Days | 5 | |||
115.00 € | 2 | 7 Days | 15 |