Manufacturer part number: 1507450
Brand: PHOENIX CONTACT
Price: 93.50 €
Delivery time: 7 Days
Cable length: 15 m
Nominal voltage: 48 V AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1507450
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Outside diameter(mm) | 1.95 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +105 | Number of pins | 5 |
Nominal current(A) | 4 | IP rating | IP67 | Thread type connection side | M12 |
Coding | A | Cable colour | Violet | Connection (components) | Open end cable |
Connector standard | Bus connector | Connector type | Plug, straight | Jacket material | PUR |
Seal type | Screw-on | Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-5P, Plug straight M12, A-coded, part number 1507450.
You can find the detail information about specifications and dimensions on part number 1507450.
Part Number |
---|
1507421 |
1507434 |
1507447 |
1519354 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Nominal voltage (V AC) |
---|---|---|---|---|---|---|---|
31.10 € | 6 | 7 Days | 2 | 48 | |||
45.50 € | 4 | 7 Days | 5 | 48 | |||
69.50 € | 3 | 7 Days | 10 | 48 | |||
21.29 € | 1 | Available | 3 Days | 0.5 | 60 |