Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Connector cross-section (max.)(mm²) | 0.22 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +105 | Number of pins | 5 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 48 | IP rating | IP67 | Thread type connection side | M12 |
Coding | B | Cable colour | Violet | Connection (components) | Open end cable |
Connector standard | Bus connector | Connector type | Plug, straight | Jacket material | PUR |
Seal type | Screw-on | Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |