Manufacturer part number: 1507227
Brand: PHOENIX CONTACT
Price: 127.00 €
Delivery time: 7 Days
Cable length: 15 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1507227
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | socket, straight | Connector cross-section (max.)(mm²) | 0.22 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +105 | Number of pins | 5 | Nominal current(A) | 4 |
Nominal voltage(V AC) | 48 | IP rating | IP67 | Thread type connection side | M12 |
Coding | B | Cable colour | Violet | Connector standard | Bus connector |
Connector type | Socket, straight | Jacket material | PUR | Seal type | Screw-on |
Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-5P, Plug straight M12, B-coded, Socket straight M12, B-coded, part number 1507227.
You can find the detail information about specifications and dimensions on part number 1507227.
Part Number |
---|
1507162 |
1507175 |
1507188 |
1507191 |
1507201 |
1507214 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
44.68 € | 5 | 7 Days | 0.3 | |||
45.80 € | 4 | 7 Days | 0.5 | |||
48.60 € | 4 | 7 Days | 1 | |||
54.20 € | 4 | 7 Days | 2 | |||
71.00 € | 3 | 7 Days | 5 | |||
99.00 € | 2 | 7 Days | 10 |