Manufacturer part number: 1437478
Brand: PHOENIX CONTACT
Price: 66.11 €
Delivery time: 84 Days
Cable length: 5 m
Outside diameter: 2.55 mm
Connector cross-section (max.): 0.25 mm²
Number of pins: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1437478
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Nominal current(A) | 4 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 60 | IP rating | IP67 | Thread type connection side | M12 |
Coding | B | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket, build-in | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Bus system flush-type socket SACCBP, M12, B-coded, SPEEDCON, rear / screw mounting, with bus cable, part number 1437478.
You can find the detail information about specifications and dimensions on part number 1437478.
Part Number |
---|
1437449 |
1437465 |
1437601 |
1437627 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins |
---|---|---|---|---|---|---|---|---|---|
46.41 € | 4 | 84 Days | 0.5 | 2.55 | 0.25 | 2 | |||
52.85 € | 4 | 84 Days | 2 | 2.55 | 0.25 | 2 | |||
46.41 € | 4 | 84 Days | 0.5 | - | 0.22 | 5 | |||
53.33 € | 4 | 84 Days | 2 | - | 0.22 | 5 |