Bus system flush-type socket SACCBP, M12, D-coded, SPEEDCON, rear / screw mounting, with bus cable (1437708)

Bus system flush-type socket SACCBP, M12, D-coded, SPEEDCON, rear / screw mounting, with bus cable 1437708

Click on this image to zoom in.

Click on this image to zoom in.

  • Bus system flush-type socket SACCBP, M12, D-coded, SPEEDCON, rear / screw mounting, with bus cable 1437708
  • Bus system flush-type socket SACCBP, M12, D-coded, SPEEDCON, rear / screw mounting, with bus cable 1437708

Product Details:

Manufacturer part number: 1437708

Brand: PHOENIX CONTACT

Price: 56.02

Delivery time: 84 Days


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Other] socket, built-in

Cable length: 2 m

Outside diameter: 0.98 mm

Connector cross-section (max.): 0.14 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1437708

Part Number
1437708
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal voltage
(V AC)
Thread type connection side Connection (components) Connector standard Connector type Contact material Jacket material Contact surface

56.02 €

4 84 Days [Other] Cable, open end[Other] socket, built-in20.980.1460M12Open end cableSensor connectorSocket, build-in-PUR-

Loading...

  1. 1

Basic information

Number of pins 4 Nominal current(A) 4 IP rating IP67
Coding D Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Bus system flush-type socket SACCBP, M12, D-coded, SPEEDCON, rear / screw mounting, with bus cable, part number 1437708.
You can find the detail information about specifications and dimensions on part number 1437708.

Variation of this product

Part Number
1437766
1437779
1437782
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal voltage
(V AC)
Thread type connection side Connection (components) Connector standard Connector type Contact material Jacket material Contact surface

45.72 €

4 7 Days --0.5--250----CuZnPVCNi/Au

47.94 €

4 84 Days --1--250----CuZnPVCNi/Au

52.48 €

4 84 Days [Other] Cable, open end[Other] socket, built-in21.550.34250M12Open end cableSensor connectorSocket, build-in-PUR-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360