Bus-Cable SAC-5P, Plug straight M12 SPEEDCON

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1419039
1419040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

22.00 €

9 7 Days 2

36.40 €

5 7 Days 5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) socket, straight Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 48 IP rating IP65
Thread type connection side M12 Coding A Contact material CuSn
Jacket material PUR Contact surface Ni/Au Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support