Bus-Cable SAC-5P, Plug straight M12 SPEEDCON, Socket straight M12 SPEEDCON (1419053)

Bus-Cable SAC-5P, Plug straight M12 SPEEDCON, Socket straight M12 SPEEDCON 1419053

Click on this image to zoom in.

Click on this image to zoom in.

  • Bus-Cable SAC-5P, Plug straight M12 SPEEDCON, Socket straight M12 SPEEDCON 1419053
  • Bus-Cable SAC-5P, Plug straight M12 SPEEDCON, Socket straight M12 SPEEDCON 1419053

Product Details:

Manufacturer part number: 1419053

Brand: PHOENIX CONTACT

Price: 48.80

Delivery time: 7 Days


Technical Data:

Cable length: 5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1419053

Part Number
1419053
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

48.80 €

4 7 Days 5

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) socket, straight Number of pins 5
Nominal current(A) 4 Nominal voltage(V AC) 48 IP rating IP65
Thread type connection side M12 Coding A Contact material CuSn
Jacket material PUR Contact surface Ni/Au Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Bus-Cable SAC-5P, Plug straight M12 SPEEDCON, Socket straight M12 SPEEDCON, part number 1419053.
You can find the detail information about specifications and dimensions on part number 1419053.

Variation of this product

Part Number
1419052
1419054
1518300
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

34.40 €

6 7 Days 2

72.80 €

3 7 Days 10

91.00 €

2 7 Days 10

Tech Support