Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1518232
Connection side A (sensors/actuators) | plug, straight | Connection side B (sensors/actuators) | socket, straight | Number of pins | 5 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Nominal voltage(V AC) | 48 | IP rating | IP65 |
Thread type connection side | M12 | Coding | A | Contact material | CuSn |
Jacket material | PUR | Contact surface | Ni/Au | Sensor/actuator wiring type (category) | Sensor/actuator cable |
This page is Bus-Cable SAC-5P, Socket straight M12 SPEEDCON, part number 1518232.
You can find the detail information about specifications and dimensions on part number 1518232.
Part Number |
---|
1518216 |
1518245 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
31.10 € | 6 | 7 Days | 2 | |||
93.50 € | 2 | 7 Days | 15 |