Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | socket, straight | Connector cross section(mm²) | 0.08 - 0.25 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +85 | Nominal current(A) | 4 |
Nominal current (details)(A) | 4 | IP rating | IP67 | Thread type connection side | M8 |
Coding | A | Connection | Soldering | Connection (components) | Soldering |
Connector standard | Sensor connector | Connector type | Socket, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector |