Manufacturer part number: 1419386
Brand: PHOENIX CONTACT
Price: 50.00 €
Delivery time: 84 Days
Cable length: 2 m
Outside diameter: 1.20 mm
Connector cross-section (max.): 0.34 mm²
Number of pins: 4
Nominal current: 4 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419386
Part Number
|
---|
1419386 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) | |
---|---|---|---|---|---|---|---|---|---|---|---|
50.00 € | 4 | 84 Days | 2 | 1.20 | 0.34 | 4 | 4 | 250 |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | IP rating | IP67 |
---|---|---|---|---|---|
Thread type connection side | M12 | Coding | A | Cable colour | Black |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug, mount |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Flush-type connector SACCBP, plug, part number 1419386.
You can find the detail information about specifications and dimensions on part number 1419386.
Part Number |
---|
1419399 |
1419409 |
1419412 |
1419425 |
1419438 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Number of pins | Nominal current (A) | Nominal voltage (V AC) |
---|---|---|---|---|---|---|---|---|---|---|---|
46.94 € | 4 | 84 Days | 1 | 1.20 | 0.34 | 4 | 4 | 250 | |||
47.31 € | 4 | 7 Days | 1 | 1.20 | 0.34 | 5 | 4 | 60 | |||
50.64 € | 4 | 7 Days | 2 | 1.20 | 0.34 | 5 | 4 | 60 | |||
56.30 € | 4 | 7 Days | 1 | 1.15 | 0.25 | 8 | 2 | 30 | |||
59.90 € | 4 | 84 Days | 2 | 1.15 | 0.25 | 8 | 2 | 30 |